Micropilot radar devices with 26GHz frequency
The complete portfolio of radar instruments to you and optimize your process automation.
Our 26GHz radar devices span every industry. These devices have proven themselves time and time again in demanding process conditions such as experienced in reactors and mixing tanks where high process temperatures or turbulence are present. It is a cost-effective solution for the water & wastewater industry and for utilities across all industries.
Benefits
-
Good beam angle for most applications.
-
Suitable for 90% of applications.
-
Good in applications with turbulence.
FMR10/FMR20
Basic model for level liquid applications
Temperature: -40 up to +80°C (-40 up to +176°F)
Pressure: -1 to +3bar (-14.5 to +43psi)
Measuring range: Up to 20m (66ft)
FMR50
Radar for liquid level applications
Temperature: -40 to +130°C (-40 to +266°F)
Pressure: -1 to +3bar (-14.5 to +43.5psi)
Measuring range: Up to 30m (98ft), 40m (131ft with advanced dynamics)
FMR51
The standard sensor for highest demands in liquid level measurement
Temperature: -196 to +450°C (-321 to +842°F)
Pressure: -1 to +160bar (-14.5 to +2,320psi)
Measuring range: Up to 40m (131ft), 70m (229ft) with advanced dynamics
FMR52
For level measurement in aggressive liquids or applications with hygiene requirements
Temperature: -40 to +200°C (-40 to +392°F)
Pressure: -1 to +16bar (-14.5 to +232psi)
Measuring range: Up to 40m (131ft), 60m(197ft) with advanced dynamics
FMR540
26GHz high accuracy pulse radar for custody transfer applications with NMi and PTB approvals
Temperature: -40 to +200°C (-40 to +392°F)
Pressure: Vacuum to +16bar (vacuum to +232psi)
Measuring range: Up to 40m (131ft)
FMR56
Cost-effective radar for level measurement in solids
Temperature: -40 to +80°C (-40 to +176°F)
Pressure: Up to +3bar (up to +43.5psi)
Measuring range: Up to 30m (98ft)
FMR57
Meets the highest demands in bulk solids level measurement
Temperature: -40 to +400°C (-40 to 752°F)
Pressure: Up to +16bar (up to +232psi)
Measuring range: Up to 70m (230ft)