Micropilot radar devices with 6GHz frequency
The complete portfolio of radar instruments to you and optimize your process automation.
6GHz radar devices work very well in applications with heavy condensation, turbulence and where stilling wells are used.
Benefits
-
Works reliably even in applications with turbulence and heavy condensation.
-
Ideal for stilling well applications.
1. FMR53
For simple level measurement applications in liquids
Temperature: -40 to +150°C (–40 to +302°F)
Pressure range: -1 to +40bar (–14.5 to +580psi)
Measuring range: Up to20m (65ft)
2. FMR54
For level measurement in liquids where strong steam or ammonia can occur and stilling well applications.
Temperature: -60 to +400°C (-76 to +752°F)
Pressure: -1 to +160bar (-14.5 to +2,320psi)
Measuring range: Up to 20m (65ft)
3. NMR84
Drip-off planar antenna with 6GHz FMCW for custody transfer stilling well applications with NMi and PTB approvals
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: Vacuum to +25bar (Vacuum to +362psi)
Measuring range: Up to 40m (131ft)
4. FMR530/533
6GHz high accuracy pulse radar for custody transfer applications with NMi and PTB approvals
Temperature: -40 to +200°C (-40 to +392°F)
Pressure: Vacuum to +64bar (vacuum to +928psi)
Measuring range: 25 to 40m (82 to 131ft)
5. FMR532
6GHz high accuracy pulse radar for custody transfer applications in stilling wells with NMi and PTB approvals
Temperature: -40 to +200°C (-40 to +392°F)
Pressure: Vacuum to +64bar (vacuum to +928psi)
Measuring range: 25 to 40m (82 to 131ft)