The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

E-direct Shop

E-direct complements our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Ammonium analyzer Liquiline System CA80AM

Regulation compliance meets ease of use

Endress+Hauser launches a new colorimetric analyzing system for ammonium. Liquiline System CA80AM and its sample preparations are fit for all critical control points of water and wastewater treatment. They are the start of a new analyzer platform combining high precision with easy operation and maintenance.

Benefits

  • Fast commissioning and plug & play thanks to Memosens technology and user-friendly operation

  • Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors

  • Advanced diagnostics with remote access for increased process safety

  • Reduced operating costs through automatic, configurable calibration and cleaning and long reagent shelf life with optional cooling module

  • Compliance with standard colorimetric measuring principle - indophenol blue method - following ISO 7150-1, DIN 38406-5 and GB 7481-87

Reduced complexity of instrumentation

Liquiline System shares the platform’s user-friendly operation that plant personnel already knows from other online analysis parameters such as pH or conductivity. The platform concept makes it possible to upgrade the analyzer to a measuring station simply by connecting Memosens sensors. Memosens technology also enables plug & play and allows full control of the sample preparations by the Liquiline System CA80AM analyzer, speeding up commissioning and operation.

Low consumption and simplified maintenance decrease costs

Operating costs of a colorimetric analyzer stand and fall with the reagent consumption. That’s why Liquiline System CA80AM is designed with ultra-precise dispensers for reagent dosing and an intelligent cooling system. This guarantees reduced consumption and a reagent lifetime of up to three months. Automatic cleaning and calibration functions ensure that the analyzer and its sample preparation work reliably and without manual intervention over a long period of time.

  • Liquiline System CA80AM ©Endress+Hauser
  • Liquiline System CA80AM ©Endress+Hauser
  • Liquiline System CA80AM ©Endress+Hauser
  • Liquiline system CAT810 Pressurized pipe sampling ©Endress+Hauser
  • Liquiline System CAT820 Aeration, outlet ©Endress+Hauser
  • Liquiline System CAT860 Inlet ©Endress+Hauser

Contact

Endress+Hauser (Thailand) Ltd.
111 Moo 4, Bangkruai-Jongthanom Rd., Mahasawat, Bangkruai Nonthaburi 11130 , Thailand
Tel.: +66 2447 6900 to 9
Fax: +66 2447 6920 to 1
Send email www.th.endress.com

Related news