Levelflex guided radar devices with 1GHz frequency
The complete portfolio of radar instruments to you and optimize your process automation.
1GHz- guided radar has advantages in applications where foam, low dielectric constants, gas phases and bypasses create challenges. It is also good for interface measurement.
Benefits
-
Hard- and software developed according to IEC 61508 for SIL 2 (Min./Max./range) respectively SIL 3 (homogeneous redundancy)
-
Highes process safety due to Multi-Echo Tracking evalutation
-
Reliable measurement in liquids with turbulent surfaces and foam formation
-
Simple commissioning due to precalibrated sensor
-
High reliability due to automatic probe monitoring
1. FMP50
For all basic level applications in liquids.
Temperature: -20 to +80°C (-4 to +176°F)
Pressure: Up to +6bar (up to 87psi)
Measuring range: Rod up to 4m (13ft), rope up to 12m (40ft)
2. FMP51
The standard sensor for highest demands in liquid level.
Temperature: -40 to +200°C (-40 to +392°F)
Pressure: Up to +40bar (up to +580psi)
Measuring range: Rod up to 10m (33ft), rope up to 45m (148ft) coax 6m (20ft)
3. FMP52
Coated probe for use in aggressive liquids.
Temperature: -50 to +200°C (-58 to +392°F)
Pressure: Up to +40bar (up to +580psi)
Measuring range: Rod up to 4m (13ft), rope up to 45m (148ft)
4. FMP53
For the highest hygiene in food and life sciences Industry
Temperature: -20 to +150°C (-4 to +302°F)
Pressure: Up to +16bar (up to +232psi)
Measuring range: Rod up to 6m (20ft)
5. FMP54
For high temperature and pressure in oil & gas, chemical and power Industry.
Temperature: -196 to +450°C (-320 to +842°F)
Pressure: Up to +400bar (up to +5,800psi)
Measuring range: Rod up to 10m (33ft), rope up to 45m (148ft), coax up to 6m (20ft)
6. FMP55
The multiparameter device is the innovation in interface measurement.
Temperature: -50 to +200°C (-58 to +392°F)
Pressure: Up to +40bar (up to +580psi)
Measuring range: Rod up to 4m (13t), rope up to 10m (33ft), coax up to 6m (20ft)
7. FMP56
Cost-effective device for all bulk solids level applications.
Temperature: -40 to +120°C (-40 to +248°F)
Pressure: Up to +16bar (up to +232psi)
Measuring range: Up to 12m (40ft)
8. FMP57
The sensor for highest demands for level measurement in bulk solids.
Temperature: -40 to +185°C (-40 to +365°F)
Pressure: Up to +16bar (up to +232psi)
Measuring range: Rod up to 4m (13ft), rope up to 45m (148ft)