Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Raman upstream bioprocess control

Nicro delivers turnkey fermentation systems with real-time metabolite and biomass monitoring

Industry: Life Sciences
Rxn-45 probe, bioprocess manufacturing, real-time, cGMP, COP/SIP, large-scale bioprocesses

Summary

Nicro combined fermentation system engineering with Endress+Hauser Raman technology and analytical services from BICRO BIOCentre to create a complete solution for fermentation processes. Inline monitoring replaces time-consuming offline analysis with real-time measurements of metabolites and biomass. This gives scientists greater process insight, supports timely intervention, reduces contamination risk, and enables optimized production and increased yield.

The results: Faster, safer, and more productive fermentation

35

fermentation processes reached return on investment

33%

potential productivity increase over a 10-day period

The original cost analysis estimated a return on investment after 35 fermentation processes when inline Raman monitoring was compared with offline sample testing. The analysis also determined that the faster turnaround of Raman-monitored fermentation could increase plant productivity by 33% over a 10-day period.

Real-time insight improves fermentation control

Direct inline measurement of glycerol as an input metabolite, acetate as a byproduct, and OD600 for biomass growth provides deeper insight into fermentation performance. By monitoring multiple attributes through a single probe, the solution enables process decisions to be based on current conditions rather than delayed laboratory results. Results include:

  • Faster process cycle times through real-time metabolite monitoring
  • Improved process control supporting optimized production and increased yield
  • Reduced contamination risk by limiting offline sample handling
  • Simultaneous monitoring of multiple fermentation parameters
  • Reduced time between batches
  • A complete packaged technology solution for fermentation processes
Photo of Maja Marinović, PhD, Head of Microbiology Laboratory, BICRO BIOCentre Ltd

“Metabolic switch does not occur always at the same time, and online monitoring is the only way to know when exactly to intervene.”

Maja Marinović, PhD, Head of Microbiology Laboratory, BICRO BIOCentre Ltd

The challenge: Replace slow and risky offline analysis

Fermentation progress can be estimated by monitoring dissolved oxygen in the media. Optical density and metabolite concentrations provide additional insight, but these parameters have traditionally been measured offline using time-consuming chromatographic techniques.

Removing samples for analysis delays access to process information and introduces additional handling. It can also create a risk of contamination and the potential loss of a valuable batch. Nicro needed a solution that would provide timely information about metabolite concentration and biomass growth without relying on repeated offline sampling.

Our solution: Integrated Raman monitoring for fermentation

Nicro combined its fermentation engineering expertise with BICRO BIOCentre and Endress+Hauser technologies and services to provide a complete packaged solution for fermentation processes. The solution includes:

  • Engineering and design of a complete fermentation system from Nicro
  • An Endress+Hauser Raman Rxn analyzer
  • An Endress+Hauser Raman Rxn-45 probe
  • Analytical services from BICRO BIOCentre
  • S-PACT modeling services supporting analytical model development

The Raman probe is installed directly inline and monitors glycerol concentration, acetate concentration, and OD600 for biomass growth. Multiple attributes can be monitored simultaneously through one probe, providing a real-time view of fermentation conditions and eliminating the delay associated with offline sample analysis.

Inline information also helps scientists recognize process events that may not occur at exactly the same point in every batch. In the documented application, online monitoring allowed scientists to identify when bacteria switched from one carbon source to another, supporting intervention at the appropriate feed point.

Download the full case study

Want access to the full case study as a PDF?

Download a copy to read at your convenience, save for future reference, or share with colleagues.

Download the full case study

Contact us

Are you interested in our offering? Would you like to discuss your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Products and services used

/

Related solutions and technology

Optical analysis

Optical analysis systems for monitoring composition and concentration in solids, liquids, slurries, particles, and gases - for laboratory, process, and emission monitoring.

More information

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)

Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.

Read more

Real‑time CCUS measurement & verification

Unlock the Future of Carbon Capture: precise, reliable, and tailored for dense phase applications

Read more

Continuous emission monitoring solutions to ensure compliance

From stand-alone devices to complete analyzer solutions

More information

FAQs

Company logo of: Nicro

Nicro is a Croatian company whose tailored bioreactors propelled the rise of pharma, biotech, food and chemical industries in the region.