Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Proline 10
The new flowmeter line

Uncompromisingly simple – user-friendly and intuitive over the entire device life cycle

Publication date: 01.07.2021

In many cases, industrial process plants include hundreds or even thousands of measuring devices. Particularly for basic applications, demands for simplicity in commissioning, operation and maintenance have increased significantly in recent years. Proline 10 meets precisely this requirement without compromise, because simplicity is the top priority for this new line of flowmeters from Endress+Hauser.

Benefits

  • Clearly arranged – Auto-rotatable, high-contrast LCD display for reliable reading of measured values and status messages

  • Flexible – SmartBlue app for wireless remote access to all device and parameter settings as well as wizards

  • Intuitive – Touch screen for easy navigation using common gestures

  • Time-saving – Reliable and error-free commissioning thanks to wizard-guided menu

  • Secure – Automatic display of errors (NAMUR NE107) and remedy information

  • Economical – Multifunctional flow measurement with simultaneously low total cost of ownership and minimal maintenance

Proline Promag and Promass flowmeters stand for decades of satisfied customers in various industries. Their expectations for process and product quality are increasing continually, while minimum maintenance effort with maximum ease of use and low operating costs are demanded. Proline 10 fulfills these requirements without compromise. The transmitter technology has been evolved with an even stronger focus on simplicity and user-friendliness from procurement over commissioning up to operation.

Uncompromisingly simple

Proline 10 is simplicity, safety and reliability in one. Simplicity starts with the quick selection of the ideal device. All transmitter functions share one goal: making the handling of the device very easy. Commissioning and operation are time-saving thanks to a commissioning wizard, an auto-rotatable LCD touch screen and the SmartBlue app via Bluetooth. The integrated device diagnostics categorize errors in accordance with NAMUR NE107, visualize their cause and offer appropriate remedies.

The ideal device for basic applications in all industries

The various Proline 10 flowmeters cover a wide range of basic applications in all kinds of industries. The Proline Promag electromagnetic flowmeters are ideally suited for conductive liquids, as well as for volume measurement of water and corrosive liquids (Promag W 10 / Promag H 10 / Promag D 10) or even for chemically aggressive fluids (Promag P 10). The Promass K 10 Coriolis flowmeter measures both liquids and gases in utilities with minimal operating costs.

Simply clever – multivariable and usable everywhere

Proline 10 provides optimum product quality and process monitoring due to simultaneous measurement of additional process variables. Promass K 10 measures mass flow, volume flow, temperature and density. With its Gas Fraction Handler function, it reliably measures even inhomogeneous liquids with entrained gas. Promag 10 offers conductivity (W/P/H) or temperature measurement (H). Promag W and P can be ordered with grounding-free measurement. Promag W 10 offers the order option “0 x DN full bore”.

Transmitter for seamless system integration

Promag and Promass sensors can be combined with four different Proline 10 transmitters as a compact version:

  • Without display, the measuring data can be queried via communication protocols

  • With two status LEDs, operated with the SmartBlue app via Bluetooth

  • With a 2.4" LCD display, which is used to read data, while the SmartBlue app is used for configuration and operation

  • With a 2.4" LCD touch screen that can be operated with common touch gestures and simultaneously by using the SmartBlue app

Downloads

    Innovation brochure – Proline 10

    Flow measurement uncompromisingly simple

    eBook – Proline 10

    Flow measurement uncompromisingly simple

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable