©Endress+Hauser
Specs at a glance
Measured variables
Dust concentration (after gravimetric comparison measurement), gas velocity, gas pressure, gas temperature
Field of application
The Combiprobe CP100 is the combination of a DUSTHUNTER SP100 dust measuring device and a FLOWSIC100 PR flow measuring device. The combined probe also features a pressure transmitter and resistance thermometer. The Combiprobe CP100 only requires a single mounting opening in order to measure the dust concentration, volume flow, pressure and temperature. This means that there is considerably less outlay on installation than if the individual components were to be installed separately.
Device properties:
No need for mechanical adjustment
Self-testing with the automatic control cycle
Simple configuration and operation with easy-to-use software
For gas temperatures up to 200 °C
For funnels with an internal diameter of 0.7 m and above
Benefits
Easy to install complete solution for detecting dust emission and the emission-related benchmarks of volume flow, pressure and temperature
Low operating costs due to the measuring devices' long maintenance intervals
Durable and reliable components
Scattered light dust measuring device and volume flow measuring device that have been performance-tested according to EN 15267
Loading alternative products
Measuring principle
Scattered light forward (Dust Measurement)
Ultrasonic (Gas velocity)
Measured variables
Dust concentration (after gravimetric comparison measurement), gas velocity, gas pressure, gas temperature
Ambient temperature range
–20 °C ... +60 °C –20 °C ... +45 °C (Intake temperatures for purge air)
Degree of protection
DUSTHUNTER SP100: IP66 FLOWSIC100 PR: IP65 Pressure sensor, temperature sensor:IP54
Most downloaded
COMBIPROBE CP100
English version - 01/2025
c/v/p/T-Measuring System
(This document is bilingual (de/en))
Language:
English
Version:
01/01/2025
File size:
3.2 MB
File name:
8029861_AE00_OI_COMBIPROBE_CP100_ml_V0-2_2012-12_EHS.pdf
COMBIPROBE CP100
English version - 01/2025
c/v/p/T-Measuring System
(This document is bilingual (de/en))
Language:
English
Version:
01/01/2025
File size:
3.2 MB
File name:
8029861_AE00_OI_COMBIPROBE_CP100_ml_V0-2_2012-12_EHS.pdf
12 documents
c/v/p/T-Measuring System (This document is bilingual (de/en))
EN
Danish Spanish French Italian Russian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
3.2 MB
File name:
8029861_AE00_OI_COMBIPROBE_CP100_ml_V0-2_2012-12_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Additional Information for Dust Measuring Devices and Combined Probe (multi-lingual, also in DE, ES, FR and IT)
Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf
Broad range of solutions for waste-to-energy plants
Ideal automation and safety solutions for collection, sorting and recycling of waste
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030416_SO_Waste_en_V1-0_2025.01_EHS.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Endress+Hauserの散乱光方式および透過光方式のダスト測定装置 による、業界最高水準のダスト測定テクノロジー
Language:
Japanese
Version:
09/10/2025
File size:
26.6 MB
File name:
CP01597CJA_0125_Dust_Measuring_Devices_LowRes.pdf
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung
Language:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
Best in class dust measurement technology
Scattered light and transmission dust measuring devices
Language:
English
Version:
01/05/2026
File size:
4.8 MB
File name:
8030014_CP_Dust_Measuring_Devices_en_V3-2_2026.05_EHS.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
SINTERMETALLFILT. DA20DI1640 SIKA-R100
GASKET DA125DI 782 K100 4D12 AF
POW.SUP. 24VDC, 75W, 3,2 A TESTED
RV-BLOWER 24VDC/ 2A 110CBM/H 40W
T-MOD RS485,PROFIBUS,PULSE
T-MOD ETHERNET V1,COLA-B,TRIPLEX,PULSE
T-MOD RS485,MODBUS ASCII/RTU,PULSE
T-MOD ETHERNET V2,MODBUS TCP,PULSE TEST.
T-MOD ETHERNET V2,COLA-B,SERVICE TESTED
ANALOG IN 2-SIGNAL MODULE
ANALOG OUT 2-SIGNAL MODULE
MODIO-S BASEMODULE W. T.CLAMP
FUSE LINKS T2A0 AT POUCH (10PK)
HOLDER, FUSE F. 520 FUSES
CABLE, MALE/MALE 3M00 USB A/B TR
FILTER HOUSING WITH SUCTION
CABLE,FEM /FEM SINGLE CONDUC.0,34 0,4M
DRUCKSTUTZEN DN40 GEBLAESE
PRESSURE-CONV. DTRANS P30
PRESS.TRANS. DTRANS P30 800...1200 MBAR
THERMOM.SCREW-IN -0+200 C,EL550,G3/4"
THERMOM.SCREW-IN -0+400 C,EL550,G3/4"
PURGE AIR HOSE DN25 NL 10M
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all