Enter at least 2 characters to start the search.

Drinking water analysis panel

Compact analysis panel for a reliable monitoring of drinking water

Do you have to efficiently measure water quality at critical process steps in drinking water? And there is a lack of space? Then drinking water analysis panels are the right solution for your requirements. They can be installed, connected and integrated into your system in no time at all and are also very easy to use. In addition, the newly developed flow-through assembly on the panels offers space for up to four sensors and minimizes water consumption thanks to its design.

Benefits

  • Choose from over eight measurement parameters for maximized flexibility.

  • The installation and commissioning of measurement points could not be easier: mount the panel to a wall, connect to power and water and off you go.

  • No more worrying about the specific characteristics of each measurement parameter: all panels are optimally designed to provide accurate and reliable measurement values.

  • Repeatable in quality and dimensions: panels are easy to specify for small or large projects. Coupled with commissioning by our Service Team.

  • Panel modularity: systems can be flexibly extended with modular panels to include additional measurement parameters.

  • Simple probe maintenance: probes are plug and play thanks to Memosens® technology.

  • Heartbeat Technology provides sensor diagnostic information to enable condition-based maintenance and easy verification of the entire measurement point.

  • Seamless integration into your existing communication networks (HART, PROFIBUS DP, Modbus TCP/IP, remote monitoring via Web server as well as cloud-based dashboards), you can be assured of a great result.

Easy maintenance, short downtimes

Water analysis panels are specially designed for measuring low turbidity values in drinking water. They can monitor the measuring points fully automatically. Besides an optimal flow they offer the possibility of an automatic sensor cleaning. This combination enables measurements with particularly high reliability and accuracy, so that the system does not have to be shut down due to inaccurate measured values. In addition, this minimizes maintenance and relieves the strain on your staff.

The compact analytical panels provide all necessary measurements for drinking water process control. ©Endress+Hauser

Downloads

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable